![S6206EEFD](https://eshop-api.ntn-snr.com/medias/515Wx515H-SDGBBEEFD-3.jpg?context=bWFzdGVyfGltYWdlc3w3NzE5NXxpbWFnZS9qcGVnfGhiNS9oNGEvOTk2MjMzMjMyMzg3MC81MTVXeDUxNUhfU0RHQkJFRUZEXzMuanBnfGY3MzI2YzVjYmM1ZWNhMGU4ZGU3NjI1MmRlODI0MmVmMjNmNjcyZWJjNDFmNDE3N2Y1NzFhYzFjNWI3MDcxMzA)
Stainless steel deep groove ball bearing, with pressed stainless steel cage, seals with stainless steel frame on both sides, food grease lubrication.
The single row deep-groove ball bearing is the most popular bearing. It is available in a wide range of sizes with several possible options: sealing with shields or seals, presence of a retaining ring, varied clearances, several cage types, etc.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 30 mm |
D - External diameter | 62 mm |
B - Bearing/Inner ring width | 16 mm |
d1 - External diameter inner ring | 40,3 mm |
D1 - Inner diameter outer ring | 54,9 mm |
rs - Min fillet radius | 1 mm |
Radial clearance class | CN |
Mass | 0,197 kg |
![](https://eshop-api.ntn-snr.com/medias/515Wx515H-SDGBBEEFD-1.jpg?context=bWFzdGVyfGltYWdlc3wzNTk2MnxpbWFnZS9qcGVnfGg4NC9oNTEvOTk2MjMzMjEyNzI2Mi81MTVXeDUxNUhfU0RHQkJFRUZEXzEuanBnfDk2Y2MyZDM5OWU0MTY4NGY1NDQ3NTkzZmIyYTgzMDhiMDc1ODBlNmJlNjNhOGZiYmM1ODEwZmFlZjVlMWM1YTI)
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 15 kN |
C0 - Static load | 11,3 kN |
Cu - Fatigue limit load | 0,51 kN |
f0 - Coefficient | 13.85 |
Nlim - Mechanical Limit Speed | 7200 tr/min |
Tmin - Min operating temperature | -30 °C |
Tmax - Max operating temperature | 120 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Characteristic outer ring frequency (60 rpm) | 3,578 Hz |
BPFI - Characteristic inner ring frequency (60 rpm) | 5,422 Hz |
FTF - Characteristic cage frequency (60 rpm) | 0,398 Hz |
BSF - Characteristic rolling element frequency (60 rpm) | 4,677 Hz |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 35 mm |
da max - Max shoulder diameter IR | 40,3 mm |
Da max - Max shoulder diameter OR | 57 mm |
ra max - Max shaft & housing fillet radius | 1 mm |
![](https://eshop-api.ntn-snr.com/medias/515Wx515H-SDGBBEEFD-2.jpg?context=bWFzdGVyfGltYWdlc3w1NDUzNHxpbWFnZS9qcGVnfGgyNy9oM2QvOTk2MjMzMjcxNzA4Ni81MTVXeDUxNUhfU0RHQkJFRUZEXzIuanBnfDA4ZDkwODZhM2FhMTY0ZDE0YjUzOTI5ZDVmN2FhYzY3NGZlMzU0Y2FhYTdiNWFlZGU0YTNmZjIyNTFmNGRhYzM)
![Calcul factors image](https://eshop-api.ntn-snr.com/medias/DGBB-EN.jpg?context=bWFzdGVyfHJvb3R8NDM3Njh8aW1hZ2UvanBlZ3xoNGMvaDk5Lzg5Mzc2OTAyMDIxNDIvREdCQl9FTi5qcGd8ZWQ2OTQ1Mzc2MTc0ZmYwMDY2NjcyOTc3NzlmMWJmNDU3YTFmNjgyZjg3MDhhNTQ0NTM3MTdiMzI5ZDhlNDYzOA)