
Reference SA65040.14L
SA6504014L is a SNR brand shock absorber for the front left axle, gas-pressure type, designed for the same BMW 1 Series E81/E82/E87/E88 and 3 Series E90/E91/E92/E93, providing road holding in line with the original specifications with no adaptation required.
The right shock absorber is available under reference SA6504013R
This kit contains the following reference(s)
- SA65040.14L
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Shock Absorber Design | Jambe de suspension |
| Fitting position | Avant gauche |
| Shock absorber type | Gaz |
| Related product | SA65040.13R |
| Shock absorber clamping mode | Goujon en haut |
| Tube diameter | 52 mm |
| Piston Rod Diameter | 22 mm |
| Rod thread | M12X150 |
| Weight | 4,175 kg |
| Shock absorber system | Bitube |