
Reference SA65933.22
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Fitting position | Train avant |
| Shock absorber type | Gaz |
| Shock absorber system | Bitube |
| Shock Absorber Design | Amortisseur sur ressort |
| Shock absorber clamping mode | Goujon en haut |
| Tube diameter | 48 mm |
| Piston Rod Diameter | 15 mm |
| Rod thread | M10X125 |
| Weight | 2,98 kg |
OE Equivalents
Peugeot1623320280Peugeot5202NZPeugeot5202PAPeugeot5202TRPeugeot5202TSPeugeot5202TYPeugeot5202YGCitroen520847Citroen520896Peugeot5208W9Automotive Compatibility
CitroenC5 IC5 I05/2008 => 05/2008FrontRight,LeftCitroenC5C5 II => FrontLeft,RightCitroenC5C5 II => FrontRight,LeftPeugeot407407 => FrontLeft,RightPeugeot407407 => FrontRight,LeftPeugeot407407 1 => FrontLeft,RightPeugeot407407 1 => FrontRight,LeftPeugeot407407 2 => FrontLeft,RightPeugeot407407 2 => FrontRight,LeftPeugeot508508 I => FrontRight,Left