
Reference SA66840.20L
SA6684020L is a SNR brand shock absorber for the front left axle, gas‑pressure type, intended for the same first‑generation Peugeot 5008, offering a complete and balanced replacement of the front suspension on the driver’s side.
The right shock absorber is available under reference SA6684019R
This kit contains the following reference(s)
- SA66840.20L
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Related product | SA66840.19R |
| Fitting position | Avant gauche |
| Shock absorber type | Gaz |
| Shock absorber system | Bitube |
| Shock Absorber Design | Jambe de suspension |
| Shock absorber clamping mode | Goujon en haut |
| Tube diameter | 50 mm |
| Piston Rod Diameter | 22 mm |
| Rod thread | M12X125 |
| Weight | 6,055 kg |

