New
Documentation
Product information
| CHARACTERISTICS | | Piston Rod Diameter | 15 mm |
| Tube diameter | 45 mm |
| Fitting position | Train arrière |
| Shock absorber type | Gaz |
| Shock absorber system | Bitube |
| Weight | 2,216 kg |
| Shock Absorber Design | Amortisseur télescopique |
| Shock absorber clamping mode | Goujon en haut |
OE Equivalents
Ford1908755Ford1910534Ford2330582Ford2332726Ford5232455Ford5232461Ford5236706Ford5236708Ford5243641Ford5243644Ford5317235Ford5318116Ford5320202FordDG9C18080AEBFordDG9C18080AECFordDG9C18080AEDFordDG9C18080GEAFordDG9C18080GEBFordDG9C18080GECFordDG9C18080GEDFordDG9C18080GEEFordDG9C18080JEAFordDG9C18080JEBFordDG9Z18125KFordHG9C18080AEBFordHG9C18080BEAAutomotive Compatibility
FordMondeoMONDEO IV => --