New
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Piston Rod Diameter | 12 mm |
| Tube diameter | 40 mm |
| Fitting position | Train arrière |
| Shock absorber type | Gaz |
| Shock absorber system | Bitube |
| Weight | 1,664 kg |
| Shock Absorber Design | Amortisseur télescopique |
| Shock absorber clamping mode | Bossage en bas |