Stainless steel cast housing,stainless steel insert ball bearing with eccentric locking collar, single lip seal, food grease
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- SES211
- SCCE211
- SCOE211-55
- SP211N
Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing width | 60 mm |
| A1 - Housing top width | 33 mm |
| B - Width of Inner Ring | 32,5 mm |
| d - Shaft diameter | 55 mm |
| d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 76,2 mm |
| Dz - Outer diameter of cover | 110 mm |
| G - Grease fitting | M6x1 |
| H - Distance mounting base to centerline spheric. seating diam. | 63,5 mm |
| H1 - Housing foot height | 23 mm |
| H2 - Housing height | 126 mm |
| J - Mounting holes distance | 171 mm |
| L - Housing length | 219 mm |
| N - Mounting hole dimension | 20 mm |
| N1 - Mounting hole length | 25 mm |
| S - Distance front side/bearing centre | 10,5 mm |
| Z - Width over covers | 104,5 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 43,3 kN |
| C0 - Static load rating | 29,2 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 4,348 kg |
| Recommended tightening torque for set screw | 18,7 N-m |