Stainless steel cast housing,stainless steel insert ball bearing with eccentric locking collar, single lip seal, food grease
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- SES209
- SCCE209
- SCOE209-45
- SPA209N
Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing width | 51 mm |
| A1 - Housing top width | 28 mm |
| B - Width of Inner Ring | 30,2 mm |
| d - Shaft diameter | 45 mm |
| d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 63,5 mm |
| Dz - Outer diameter of cover | 95 mm |
| E - Mounting hole thread depth | 19 mm |
| G - Grease fitting | M6x1 |
| H - Distance mounting base to centerline spheric. seating diam. | 54 mm |
| H1 - Housing foot height | 13 mm |
| H2 - Housing height | 108 mm |
| J - Mounting holes distance | 95,3 mm |
| L - Housing length | 127 mm |
| N - Mounting hole dimension | M12 |
| S - Distance front side/bearing centre | 9,5 mm |
| Z - Width over covers | 82,5 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 32,7 kN |
| C0 - Static load rating | 20,4 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 2,455 kg |
| Recommended tightening torque for set screw | 8,3 N-m |