• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Bearing units

SM-UCFL205D1 - NTN

SM-UCFL205D1

Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger

Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.

This kit contains the following reference(s)

  • FL205D1
  • UC205D1

Documentation

Product information

PRODUCT DEFINITION
BrandNTN
A - Housing height27 mm
Flange thickness (A1)13 mm
Distance from mounting surface to raceway (A2)16 mm
Total height including pressed steel cover (A4)44,5 mm
Insert IR width (B)34,1 mm
Bore dia. (shaft diameter)25
Distance of attachment bolt holes (J)99 mm
Overall length (L)68 mm
Dia. of attachment bolt hole (N)16 mm
Distance IR face - middle of bearing raceway (S)14,3 mm
Distance between insert and press steel dust cover (t1)7 mm
OTHER FEATURES
Mass0,6 kg