
Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- FL206D1
- UC206D1
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| A - Housing height | 31 mm |
| Flange thickness (A1) | 13 mm |
| Distance from mounting surface to raceway (A2) | 18 mm |
| Total height including pressed steel cover (A4) | 49 mm |
| Insert IR width (B) | 38,1 mm |
| Bore dia. (shaft diameter) | 30 |
| Distance of attachment bolt holes (J) | 117 mm |
| Overall length (L) | 80 mm |
| Dia. of attachment bolt hole (N) | 16 mm |
| Distance IR face - middle of bearing raceway (S) | 15,9 mm |
| Distance between insert and press steel dust cover (t1) | 7 mm |
| OTHER FEATURES | |
|---|---|
| Mass | 0,9 kg |

