Split plummer block for bearings with cylindrical bore, made of grey cast, for grease lubrication
Split SN-bearing housings made of ductile- or grey cast iron with several sealing options.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Shaft diameter | 160 mm |
d1 - Shaft diameter outlet large | 175 mm |
a - Housing length | 550 mm |
b - Housing foot width | 160 mm |
c - Housing foot height | 60 mm |
g - Bearing seat width | 114 mm |
h - Bearing center height | 170 mm |
h1 - Housing height | 344 mm |
l - Housing mid width | 235 mm |
l1 - Width over TS | 251 mm |
l2 - Width over TA | 317 mm |
l3 - Width over V-ring | 271 |
m - Mounting hole/punches distance (length) | 470 mm |
m1 - Distance punches (additional holes) | 450 mm |
n1 - Distance punches for additional holes (width) | 100 mm |
m2 - Distance punches (dowel pins) | 506 mm |
n2 - Distance punches for dowel pins (width) | 116 mm |
u - Mounting hole (width) | 35 mm |
v - Mounting hole (length) | 42 mm |
D - Bearing seat diameter | 290 mm |
B - Width RDC | 40 mm |
Initial grease quantity | 3000 cm³ |
Diameter dowel pins | 8 mm |
m3 - Distance blind hole bottom pins | 372 mm |
SEALINGS AND COVER | |
---|---|
Sealing DS | SC 232 DS |
Sealing LA | SC 232 LA |
Sealing FS | SC 232 FS |
Sealing TA | SC 232 TA |
Sealing SV | SC 232 SV |
end cover EC | SC232-532EC |
V-ring option | V180A |
BOLTS | |
---|---|
G - Fixing bolts | M30 |
Recommended torque fixing bolts | 1005 N-m |
Connection bolts | M30x160 |
Recommended torque connection bolts | 1005 N-m |
Maximum loads 120° | 730 kN |
Maximum loads 150° | 532 kN |
Maximum loads 180° | 360 kN |
BREAKING LOADS | |
---|---|
Breaking loads P 0° | 1700 kN |
Breaking loads P 55° | 1450 kN |
Breaking loads P 90° | 860 kN |
Breaking loads P 120° | 640 kN |
Breaking loads P 150° | 570 kN |
Breaking loads P 180° | 730 kN |
ASSOCIATED COMPONENTS - GENERAL | |
---|---|
Regulation disc | RDC232 |
ASSOCIATED COMPONENTS - OPTION 1 | |
---|---|
Bearing | 22232 |
Fixing ring (x2) | FR290x17x6 |
ASSOCIATED COMPONENTS - OPTION 2 | |
---|---|
Bearing | 23232 |
Fixing ring (x2) | FR290x5x6 |