Split plummer block for bearings with cylindrical bore, made of grey cast, for grease lubrication
Split SN-bearing housings made of ductile- or grey cast iron with several sealing options.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Shaft diameter | 35 mm |
d1 - Shaft diameter outlet large | 45 mm |
a - Housing length | 205 mm |
b - Housing foot width | 60 mm |
c - Housing foot height | 25 mm |
g - Bearing seat width | 39 mm |
h - Bearing center height | 60 mm |
h1 - Housing height | 107 mm |
l - Housing mid width | 85 mm |
l1 - Width over TS | 94 mm |
l2 - Width over TA | 151 mm |
l3 - Width over V-ring | 107 |
m - Mounting hole/punches distance (length) | 170 mm |
m1 - Distance punches (additional holes) | 160 mm |
n1 - Distance punches for additional holes (width) | 34 mm |
m2 - Distance punches (dowel pins) | 188 mm |
n2 - Distance punches for dowel pins (width) | 44 mm |
u - Mounting hole (width) | 15 mm |
v - Mounting hole (length) | 20 mm |
D - Bearing seat diameter | 80 mm |
B - Width RDC | 9 mm |
Initial grease quantity | 80 cm³ |
Diameter dowel pins | 5 mm |
m3 - Distance blind hole bottom pins | 130 mm |
SEALINGS AND COVER | |
---|---|
Sealing DS | SC 510 DS |
Sealing LA | SC 510 LA |
Sealing FS | SC 307 FS |
Sealing TA | SC 510 TA |
Sealing SV | SC 510 SV |
end cover EC | SC510-608EC |
V-ring option | V45A |
BOLTS | |
---|---|
G - Fixing bolts | M12 |
Recommended torque fixing bolts | 65 N-m |
Connection bolts | M12x50 |
Recommended torque connection bolts | 65 N-m |
Maximum loads 120° | 80 kN |
Maximum loads 150° | 45 kN |
Maximum loads 180° | 40 kN |
BREAKING LOADS | |
---|---|
Breaking loads P 0° | 265 kN |
Breaking loads P 55° | 220 kN |
Breaking loads P 90° | 132 kN |
Breaking loads P 120° | 95 kN |
Breaking loads P 150° | 85 kN |
Breaking loads P 180° | 115 kN |
ASSOCIATED COMPONENTS - GENERAL | |
---|---|
Regulation disc | RDC307 |
ASSOCIATED COMPONENTS - OPTION 1 | |
---|---|
Bearing | 1307 |
Fixing ring (x2) | FR80x9x4 |
ASSOCIATED COMPONENTS - OPTION 2 | |
---|---|
Bearing | 2307 |
Fixing ring (x2) | FR80x4x3 |
ASSOCIATED COMPONENTS - OPTION 3 | |
---|---|
Bearing | 21307 |
Fixing ring (x2) | FR80x9x4 |