Skip to Header Skip to Main Content Skip to Footer
Split plummer block for bearings with cylindrical bore, made of grey cast, for grease lubrication
Split SN-bearing housings made of ductile- or grey cast iron with several sealing options.
This kit contains the following reference(s)
Log in To add this product to your basket Documentation Product information PRODUCT DEFINITION Brand SNR d - Shaft diameter 55 mm d1 - Shaft diameter outlet large 65 mm a - Housing length 275 mm b - Housing foot width 80 mm c - Housing foot height 30 mm g - Bearing seat width 51 mm h - Bearing center height 80 mm h1 - Housing height 148 mm l - Housing mid width 110 mm l1 - Width over TS 121 mm l2 - Width over TA 176 mm l3 - Width over V-ring 132 m - Mounting hole/punches distance (length) 230 mm m1 - Distance punches (additional holes) 220 mm n1 - Distance punches for additional holes (width) 48 mm m2 - Distance punches (dowel pins) 252 mm n2 - Distance punches for dowel pins (width) 58 mm u - Mounting hole (width) 18 mm v - Mounting hole (length) 24 mm D - Bearing seat diameter 120 mm B - Width RDC 10 mm Initial grease quantity 270 cm³ Diameter dowel pins 6 mm m3 - Distance blind hole bottom pins 182 mm
SEALINGS AND COVER Sealing DS SC 211 DS Sealing LA SC 211 LA Sealing FS SC 211 FSS Sealing TA SC 211 TA Sealing SV SC 211 SV end cover EC SC513-611EC V-ring option V65A
BOLTS G - Fixing bolts M16 Recommended torque fixing bolts 150 N-m Connection bolts M16x70 Recommended torque connection bolts 150 N-m Maximum loads 120° 180 kN Maximum loads 150° 100 kN Maximum loads 180° 90 kN
BREAKING LOADS Breaking loads P 0° 400 kN Breaking loads P 55° 345 kN Breaking loads P 90° 210 kN Breaking loads P 120° 150 kN Breaking loads P 150° 132 kN Breaking loads P 180° 170 kN
ASSOCIATED COMPONENTS - GENERAL Regulation disc RDC311
ASSOCIATED COMPONENTS - OPTION 1 Bearing 1311 Fixing ring (x2) FR120x11x4
ASSOCIATED COMPONENTS - OPTION 2 Bearing 2311 Fixing ring (x2) FR120x4x5
ASSOCIATED COMPONENTS - OPTION 3 Bearing 21311 Fixing ring (x2) FR120x11x4
ASSOCIATED COMPONENTS - OPTION 4 Bearing 22311 Fixing ring (x2) FR120x4x5