Split plummer block for bearings with cylindrical bore, made of grey cast, for grease lubrication
Split SN-bearing housings made of ductile- or grey cast iron with several sealing options.
This kit contains the following reference(s)
- SNC518-615-
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Shaft diameter | 75 mm |
d1 - Shaft diameter outlet large | 85 mm |
a - Housing length | 345 mm |
b - Housing foot width | 100 mm |
c - Housing foot height | 35 mm |
g - Bearing seat width | 65 mm |
h - Bearing center height | 100 mm |
h1 - Housing height | 192 mm |
l - Housing mid width | 140 mm |
l1 - Width over TS | 157 mm |
l2 - Width over TA | 217 mm |
l3 - Width over V-ring | 167 |
m - Mounting hole/punches distance (length) | 290 mm |
m1 - Distance punches (additional holes) | 280 mm |
n1 - Distance punches for additional holes (width) | 58 mm |
m2 - Distance punches (dowel pins) | 319 mm |
n2 - Distance punches for dowel pins (width) | 74 mm |
u - Mounting hole (width) | 22 mm |
v - Mounting hole (length) | 28 mm |
D - Bearing seat diameter | 160 mm |
B - Width RDC | 15 mm |
Initial grease quantity | 650 cm³ |
Diameter dowel pins | 6 mm |
m3 - Distance blind hole bottom pins | 227 mm |
SEALINGS AND COVER | |
---|---|
Sealing DS | SC 215 DS |
Sealing LA | SC 215 LA |
Sealing FS | SC 215 FSS |
Sealing TA | SC 215 TA |
Sealing SV | SC 215 SV |
end cover EC | SC518-615EC |
V-ring option | V85A |
BOLTS | |
---|---|
G - Fixing bolts | M20 |
Recommended torque fixing bolts | 290 N-m |
Connection bolts | M20x90 |
Recommended torque connection bolts | 290 N-m |
Maximum loads 120° | 260 kN |
Maximum loads 150° | 150 kN |
Maximum loads 180° | 130 kN |
BREAKING LOADS | |
---|---|
Breaking loads P 0° | 670 kN |
Breaking loads P 55° | 550 kN |
Breaking loads P 90° | 340 kN |
Breaking loads P 120° | 250 kN |
Breaking loads P 150° | 220 kN |
Breaking loads P 180° | 285 kN |
ASSOCIATED COMPONENTS - GENERAL | |
---|---|
Regulation disc | RDC315 |
ASSOCIATED COMPONENTS - OPTION 1 | |
---|---|
Bearing | 1315 |
Fixing ring (x2) | FR160x14x5 |
ASSOCIATED COMPONENTS - OPTION 2 | |
---|---|
Bearing | 2315 |
Fixing ring (x2) | FR160x5x6 |
ASSOCIATED COMPONENTS - OPTION 3 | |
---|---|
Bearing | 21315 |
Fixing ring (x2) | FR160x14x5 |
ASSOCIATED COMPONENTS - OPTION 4 | |
---|---|
Bearing | 22315 |
Fixing ring (x2) | FR160x5x6 |