Split plummer block for bearings on adapter sleeve, made of grey cast, for grease lubrication
Split SN-bearing housings made of ductile- or grey cast iron with several sealing options.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Shaft diameter | 25 mm |
a - Housing length | 185 mm |
b - Housing foot width | 52 mm |
c - Housing foot height | 22 mm |
g - Bearing seat width | 32 mm |
h - Bearing center height | 50 mm |
h1 - Housing height | 89 mm |
l - Housing mid width | 77 mm |
l1 - Width over TS | 89 mm |
l2 - Width over TA | 144 mm |
l3 - Width over V-ring | 95 |
m - Mounting hole/punches distance (length) | 150 mm |
m1 - Distance punches (additional holes) | 130 mm |
n1 - Distance punches for additional holes (width) | 25 mm |
m2 - Distance punches (dowel pins) | 172 mm |
n2 - Distance punches for dowel pins (width) | 38 mm |
u - Mounting hole (width) | 15 mm |
v - Mounting hole (length) | 20 mm |
D - Bearing seat diameter | 62 mm |
z - RDC/bearing distance | 2 mm |
Initial grease quantity | 45 cm³ |
Diameter dowel pins | 5 mm |
m3 - Distance blind hole bottom pins | 113 mm |
SEALINGS AND COVER | |
---|---|
Sealing DS | SC 506 DS |
Sealing LA | SC 506 LA |
Sealing FS | SC 506 FS |
Sealing TA | SC 506 TA |
Sealing SV | SC 506 SV |
end cover EC | SC506-605EC |
V-ring option | V25A |
BOLTS | |
---|---|
G - Fixing bolts | M12 |
Recommended torque fixing bolts | 65 N-m |
Connection bolts | M10x40 |
Recommended torque connection bolts | 35 N-m |
Maximum loads 120° | 60 kN |
Maximum loads 150° | 35 kN |
Maximum loads 180° | 30 kN |
BREAKING LOADS | |
---|---|
Breaking loads P 0° | 200 kN |
Breaking loads P 55° | 170 kN |
Breaking loads P 90° | 100 kN |
Breaking loads P 120° | 80 kN |
Breaking loads P 150° | 67 kN |
Breaking loads P 180° | 85 kN |
ASSOCIATED COMPONENTS - GENERAL | |
---|---|
Regulation disc | RDC506 |
ASSOCIATED COMPONENTS - OPTION 1 | |
---|---|
Bearing | 1206K |
Adapter sleeve | H 206 |
Fixing ring (x2) | FR62x8x3 |
ASSOCIATED COMPONENTS - OPTION 2 | |
---|---|
Bearing | 2206K |
Adapter sleeve | H 306 |
Fixing ring (x2) | FR62x6x3 |
ASSOCIATED COMPONENTS - OPTION 3 | |
---|---|
Bearing | 22206K |
Adapter sleeve | H 306 |
Fixing ring (x2) | FR62x6x3 |