Split plummer block for bearings on adapter sleeve, made of grey cast, for grease lubrication
Split SN-bearing housings made of ductile- or grey cast iron with several sealing options.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Shaft diameter | 65 mm |
a - Housing length | 280 mm |
b - Housing foot width | 80 mm |
c - Housing foot height | 30 mm |
g - Bearing seat width | 56 mm |
h - Bearing center height | 80 mm |
h1 - Housing height | 155 mm |
l - Housing mid width | 115 mm |
l1 - Width over TS | 127 mm |
l2 - Width over TA | 184 mm |
l3 - Width over V-ring | 137 |
m - Mounting hole/punches distance (length) | 230 mm |
m1 - Distance punches (additional holes) | 220 mm |
n1 - Distance punches for additional holes (width) | 48 mm |
m2 - Distance punches (dowel pins) | 257 mm |
n2 - Distance punches for dowel pins (width) | 58 mm |
u - Mounting hole (width) | 18 mm |
v - Mounting hole (length) | 24 mm |
D - Bearing seat diameter | 130 mm |
z - RDC/bearing distance | 3 mm |
Initial grease quantity | 330 cm³ |
Diameter dowel pins | 6 mm |
m3 - Distance blind hole bottom pins | 186 mm |
SEALINGS AND COVER | |
---|---|
Sealing DS | SC 515 DS |
Sealing LA | SC 515 LA |
Sealing FS | SC 515 FS |
Sealing TA | SC 515 TA |
Sealing SV | SC 515 SV |
end cover EC | SC515-612EC |
V-ring option | V65A |
BOLTS | |
---|---|
G - Fixing bolts | M16 |
Recommended torque fixing bolts | 150 N-m |
Connection bolts | M16x70 |
Recommended torque connection bolts | 150 N-m |
Maximum loads 120° | 180 kN |
Maximum loads 150° | 100 kN |
Maximum loads 180° | 90 kN |
BREAKING LOADS | |
---|---|
Breaking loads P 0° | 475 kN |
Breaking loads P 55° | 411 kN |
Breaking loads P 90° | 250 kN |
Breaking loads P 120° | 185 kN |
Breaking loads P 150° | 160 kN |
Breaking loads P 180° | 215 kN |
ASSOCIATED COMPONENTS - GENERAL | |
---|---|
Regulation disc | RDC515 |
ASSOCIATED COMPONENTS - OPTION 1 | |
---|---|
Bearing | 1215K |
Adapter sleeve | H 215 |
Fixing ring (x2) | FR130x15,5x5 |
ASSOCIATED COMPONENTS - OPTION 2 | |
---|---|
Bearing | 2215K |
Adapter sleeve | H 315 |
Fixing ring (x2) | FR130x12,5x5 |
ASSOCIATED COMPONENTS - OPTION 3 | |
---|---|
Bearing | 22215K |
Adapter sleeve | H 315 |
Fixing ring (x2) | FR130x12,5x5 |