Split plummer block for bearings on adapter sleeve, made of grey cast, for grease lubrication
Split SN-bearing housings made of ductile- or grey cast iron with several sealing options.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Shaft diameter | 70 mm |
a - Housing length | 315 mm |
b - Housing foot width | 90 mm |
c - Housing foot height | 32 mm |
g - Bearing seat width | 58 mm |
h - Bearing center height | 95 mm |
h1 - Housing height | 175 mm |
l - Housing mid width | 120 mm |
l1 - Width over TS | 135 mm |
l2 - Width over TA | 195 mm |
l3 - Width over V-ring | 147 |
m - Mounting hole/punches distance (length) | 260 mm |
m1 - Distance punches (additional holes) | 252 mm |
n1 - Distance punches for additional holes (width) | 52 mm |
m2 - Distance punches (dowel pins) | 288 mm |
n2 - Distance punches for dowel pins (width) | 66 mm |
u - Mounting hole (width) | 22 mm |
v - Mounting hole (length) | 28 mm |
D - Bearing seat diameter | 140 mm |
z - RDC/bearing distance | 3 mm |
Initial grease quantity | 440 cm³ |
Diameter dowel pins | 6 mm |
SEALINGS AND COVER | |
---|---|
Sealing DS | SC 516 DS |
Sealing LA | SC 516 LA |
Sealing FS | SC 516 FSS |
Sealing TA | SC 516 TA |
Sealing SV | SC 516 SV |
end cover EC | SC516-613EC |
V-ring option | V70A |
BOLTS | |
---|---|
G - Fixing bolts | M20 |
Recommended torque fixing bolts | 290 N-m |
Connection bolts | M16x80 |
Recommended torque connection bolts | 150 N-m |
Maximum loads 120° | 180 kN |
Maximum loads 150° | 100 kN |
Maximum loads 180° | 90 kN |
BREAKING LOADS | |
---|---|
Breaking loads P 0° | 500 kN |
Breaking loads P 55° | 430 kN |
Breaking loads P 90° | 265 kN |
Breaking loads P 120° | 190 kN |
Breaking loads P 150° | 175 kN |
Breaking loads P 180° | 220 kN |
ASSOCIATED COMPONENTS - GENERAL | |
---|---|
Regulation disc | RDC516 |
ASSOCIATED COMPONENTS - OPTION 1 | |
---|---|
Bearing | 1216K |
Adapter sleeve | H 216 |
Fixing ring (x2) | FR140x16x5 |
ASSOCIATED COMPONENTS - OPTION 2 | |
---|---|
Bearing | 2216K |
Adapter sleeve | H 316 |
Fixing ring (x2) | FR140x12,5x5 |
ASSOCIATED COMPONENTS - OPTION 3 | |
---|---|
Bearing | 22216K |
Adapter sleeve | H 316 |
Fixing ring (x2) | FR140x12,5x5 |