Split plummer block for bearings on adapter sleeve, made of grey cast, for grease lubrication
Split SN-bearing housings made of ductile- or grey cast iron with several sealing options.
This kit contains the following reference(s)
- SNC517-
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Shaft diameter | 75 mm |
a - Housing length | 320 mm |
b - Housing foot width | 90 mm |
c - Housing foot height | 32 mm |
g - Bearing seat width | 61 mm |
h - Bearing center height | 95 mm |
h1 - Housing height | 183 mm |
l - Housing mid width | 125 mm |
l1 - Width over TS | 140 mm |
l2 - Width over TA | 205 mm |
l3 - Width over V-ring | 152 |
m - Mounting hole/punches distance (length) | 260 mm |
m1 - Distance punches (additional holes) | 252 mm |
n1 - Distance punches for additional holes (width) | 52 mm |
m2 - Distance punches (dowel pins) | 292 mm |
n2 - Distance punches for dowel pins (width) | 66 mm |
u - Mounting hole (width) | 22 mm |
v - Mounting hole (length) | 28 mm |
D - Bearing seat diameter | 150 mm |
z - RDC/bearing distance | 3 mm |
Initial grease quantity | 500 cm³ |
Diameter dowel pins | 6 mm |
m3 - Distance blind hole bottom pins | 210 mm |
SEALINGS AND COVER | |
---|---|
Sealing DS | SC 517 DS |
Sealing LA | SC 517 LA |
Sealing FS | SC 517 FSS |
Sealing TA | SC 517 TA |
Sealing SV | SC 517 SV |
end cover EC | SC517EC |
V-ring option | V75A |
BOLTS | |
---|---|
G - Fixing bolts | M20 |
Recommended torque fixing bolts | 290 N-m |
Connection bolts | M16x80 |
Recommended torque connection bolts | 150 N-m |
Maximum loads 120° | 180 kN |
Maximum loads 150° | 100 kN |
Maximum loads 180° | 90 kN |
BREAKING LOADS | |
---|---|
Breaking loads P 0° | 560 kN |
Breaking loads P 55° | 480 kN |
Breaking loads P 90° | 290 kN |
Breaking loads P 120° | 205 kN |
Breaking loads P 150° | 191 kN |
Breaking loads P 180° | 250 kN |
ASSOCIATED COMPONENTS - GENERAL | |
---|---|
Regulation disc | RDC517 |
ASSOCIATED COMPONENTS - OPTION 1 | |
---|---|
Bearing | 1217K |
Adapter sleeve | H 217 |
Fixing ring (x2) | FR150x16,5x6 |
ASSOCIATED COMPONENTS - OPTION 2 | |
---|---|
Bearing | 2217K |
Adapter sleeve | H 317 |
Fixing ring (x2) | FR150x12,5x5 |
ASSOCIATED COMPONENTS - OPTION 3 | |
---|---|
Bearing | 22217K |
Adapter sleeve | H 317 |
Fixing ring (x2) | FR150x12,5x5 |