Split plummer block for bearings on adapter sleeve, made of grey cast, for grease lubrication
Split SN-bearing housings made of ductile- or grey cast iron with several sealing options.
This kit contains the following reference(s)
- SNC228-528-
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Shaft diameter | 125 mm |
a - Housing length | 500 mm |
b - Housing foot width | 150 mm |
c - Housing foot height | 50 mm |
g - Bearing seat width | 98 mm |
h - Bearing center height | 150 mm |
h1 - Housing height | 302 mm |
l - Housing mid width | 205 mm |
l1 - Width over TS | 222 mm |
l2 - Width over TA | 284 mm |
l3 - Width over V-ring | 236 |
m - Mounting hole/punches distance (length) | 420 mm |
m1 - Distance punches (additional holes) | 400 mm |
n1 - Distance punches for additional holes (width) | 92 mm |
m2 - Distance punches (dowel pins) | 458 mm |
n2 - Distance punches for dowel pins (width) | 108 mm |
u - Mounting hole (width) | 35 mm |
v - Mounting hole (length) | 42 mm |
D - Bearing seat diameter | 250 mm |
z - RDC/bearing distance | 4 mm |
Initial grease quantity | 2000 cm³ |
Diameter dowel pins | 8 mm |
m3 - Distance blind hole bottom pins | 327 mm |
SEALINGS AND COVER | |
---|---|
Sealing DS | SC 528 DS |
Sealing LA | SC 528 LA |
Sealing FS | SC 528 FSS |
Sealing TA | SC 528 TA |
Sealing SV | SC 528 SV |
end cover EC | SC228-528EC |
V-ring option | V130A |
BOLTS | |
---|---|
G - Fixing bolts | M30 |
Recommended torque fixing bolts | 1005 N-m |
Connection bolts | M24x140 |
Recommended torque connection bolts | 500 N-m |
Maximum loads 120° | 360 kN |
Maximum loads 150° | 210 kN |
Maximum loads 180° | 180 kN |
BREAKING LOADS | |
---|---|
Breaking loads P 0° | 1250 kN |
Breaking loads P 55° | 1060 kN |
Breaking loads P 90° | 630 kN |
Breaking loads P 120° | 475 kN |
Breaking loads P 150° | 430 kN |
Breaking loads P 180° | 530 kN |
ASSOCIATED COMPONENTS - GENERAL | |
---|---|
Regulation disc | RDC528 |
ASSOCIATED COMPONENTS - OPTION 1 | |
---|---|
Bearing | 22228K |
Adapter sleeve | H 3128 |
Fixing ring (x2) | FR250x15x6 |
ASSOCIATED COMPONENTS - OPTION 2 | |
---|---|
Bearing | 23228K |
Adapter sleeve | H 2328 |
Fixing ring (x2) | FR250x5x6 |