Split plummer block for bearings with cylindrical bore, made of ductile cast, for grease lubrication
Split SN-bearing housings made of ductile- or grey cast iron with several sealing options.
This kit contains the following reference(s)
- SNCD522-619-
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d - Shaft diameter | 110 mm |
| d1 - Shaft diameter outlet large | 125 mm |
| D1 - Fixation holes MH1 | 26 mm |
| D2 - Fixation holes MH2 | 18 mm |
| a - Housing length | 410 mm |
| b - Housing foot width | 120 mm |
| c - Housing foot height | 45 mm |
| g - Bearing seat width | 80 mm |
| h - Bearing center height | 125 mm |
| h1 - Housing height | 242 mm |
| l - Housing mid width | 175 mm |
| l1 - Width over TS | 193 mm |
| l2 - Width over TA | 249 mm |
| l3 - Width over V-ring | 206 |
| m - Mounting hole/punches distance (length) | 350 mm |
| m1 - Distance punches (additional holes) | 320 mm |
| n1 - Distance punches for additional holes (width) | 74 mm |
| m2 - Distance punches (dowel pins) | 378 mm |
| n2 - Distance punches for dowel pins (width) | 88 mm |
| D - Bearing seat diameter | 200 mm |
| B - Width RDC | 22 mm |
| Initial grease quantity | 1200 cm³ |
| Diameter dowel pins | 8 mm |
| m3 - Distance blind hole bottom pins | 282 mm |
| SEALINGS AND COVER | |
|---|---|
| Sealing DS | SC 222 DS |
| Sealing LA | SC 222 LA |
| Sealing FS | SC 222 FSS |
| Sealing TA | SC 222 TA |
| Sealing SV | SC 222 SV |
| end cover EC | SC522-619EC |
| V-ring option | V130A |
| BOLTS | |
|---|---|
| Connection bolts | M24x130 |
| Recommended torque connection bolts | 500 N-m |
| Maximum loads 120° | 360 kN |
| Maximum loads 150° | 210 kN |
| Maximum loads 180° | 180 kN |
| BREAKING LOADS | |
|---|---|
| Breaking loads P 0° | 1710 kN |
| Breaking loads P 55° | 1440 kN |
| Breaking loads P 90° | 810 kN |
| Breaking loads P 120° | 639 kN |
| Breaking loads P 150° | 576 kN |
| Breaking loads P 180° | 720 kN |
| ASSOCIATED COMPONENTS - GENERAL | |
|---|---|
| Regulation disc | RDC222 |
| ASSOCIATED COMPONENTS - OPTION 1 | |
|---|---|
| Bearing | 1222 |
| Fixing ring (x2) | FR200x21x6 |
| ASSOCIATED COMPONENTS - OPTION 2 | |
|---|---|
| Bearing | 2222 |
| Fixing ring (x2) | FR200x13,5x5 |
| ASSOCIATED COMPONENTS - OPTION 3 | |
|---|---|
| Bearing | 22222 |
| Fixing ring (x2) | FR200x13,5x5 |
| ASSOCIATED COMPONENTS - OPTION 4 | |
|---|---|
| Bearing | 23222 |
| Fixing ring (x2) | FR200x5,1x6 |