Split plummer block for bearings with cylindrical bore, made of ductile cast, for grease lubrication
Split SN-bearing housings made of ductile- or grey cast iron with several sealing options.
This kit contains the following reference(s)
- SNCD228-528-
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Shaft diameter | 140 mm |
d1 - Shaft diameter outlet large | 155 mm |
D1 - Fixation holes MH1 | 35 mm |
D2 - Fixation holes MH2 | 26 mm |
a - Housing length | 500 mm |
b - Housing foot width | 150 mm |
c - Housing foot height | 50 mm |
g - Bearing seat width | 98 mm |
h - Bearing center height | 150 mm |
h1 - Housing height | 302 mm |
l - Housing mid width | 205 mm |
l1 - Width over TS | 221 mm |
l2 - Width over TA | 285 mm |
l3 - Width over V-ring | 241 |
m - Mounting hole/punches distance (length) | 420 mm |
m1 - Distance punches (additional holes) | 400 mm |
n1 - Distance punches for additional holes (width) | 92 mm |
m2 - Distance punches (dowel pins) | 458 mm |
n2 - Distance punches for dowel pins (width) | 108 mm |
D - Bearing seat diameter | 250 mm |
B - Width RDC | 22 mm |
Initial grease quantity | 2000 cm³ |
Diameter dowel pins | 8 mm |
m3 - Distance blind hole bottom pins | 327 mm |
SEALINGS AND COVER | |
---|---|
Sealing DS | SC 228 DS |
Sealing LA | SC 228 LA |
Sealing FS | SC 228 FS |
Sealing TA | SC 228 TA |
Sealing SV | SC 228 SV |
end cover EC | SC228-528EC |
V-ring option | V160A |
BOLTS | |
---|---|
Connection bolts | M24x140 |
Recommended torque connection bolts | 500 N-m |
Maximum loads 120° | 360 kN |
Maximum loads 150° | 210 kN |
Maximum loads 180° | 180 kN |
BREAKING LOADS | |
---|---|
Breaking loads P 0° | 2250 kN |
Breaking loads P 55° | 1908 kN |
Breaking loads P 90° | 1134 kN |
Breaking loads P 120° | 855 kN |
Breaking loads P 150° | 774 kN |
Breaking loads P 180° | 954 kN |
ASSOCIATED COMPONENTS - GENERAL | |
---|---|
Regulation disc | RDC228 |
ASSOCIATED COMPONENTS - OPTION 1 | |
---|---|
Bearing | 22228 |
Fixing ring (x2) | FR250x15x6 |
ASSOCIATED COMPONENTS - OPTION 2 | |
---|---|
Bearing | 23228 |
Fixing ring (x2) | FR250x5x6 |