
Split plummer block for bearings on adapter sleeve, made of ductile cast, for grease lubrication
Documentation
Product information
| PRODUCT DEFINITION | | Brand | SNR |
| d - Shaft diameter | 180 mm |
| a - Housing length | 560 mm |
| b - Housing foot width | 210 mm |
| c - Housing foot height | 80 mm |
| g - Bearing seat width | 122 mm |
| h - Bearing center height | 190 mm |
| h1 - Housing height | 375 mm |
| l - Housing mid width | 260 mm |
| l1 - Width over TS | 270 mm |
| l2 - Width over TA | 331 mm |
| m - Mounting hole/punches distance (length) | 480 mm |
| m1 - Distance punches dowel pins | 520 mm |
| n - Mounting hole distance (width) | 120 mm |
| u - Mounting hole (width) | 28 mm |
| v - Mounting hole (length) | 34 mm |
| D - Bearing seat diameter | 310 mm |
| g1 - Distance small shaft shoulder to bearing center | 95 mm |
| W - Bearing distance | 10 mm |
| Housing weight | 103 kg |
| Material of Housing | ductile cast |
| Initial grease quantity | 3100 cm³ |

| BOLTS | | G - Fixing bolts | M24 |
| Recommended torque fixing bolts | 500 N-m |
| Connection bolts | M24x150 |
| Recommended torque connection bolts | 440 N-m |
| Eye bolt(s) | M20 |
| Maximum loads 120° | 800 kN |
| Maximum loads 150° | 460 kN |
| Maximum loads 180° | 400 kN |
| BREAKING LOADS | | Breaking loads P 0° | 3960 kN |
| Breaking loads P 55° | 4860 kN |
| Breaking loads P 90° | 2340 kN |
| Breaking loads P 120° | 1800 kN |
| Breaking loads P 150° | 1580 kN |
| Breaking loads P 180° | 1980 kN |
| ASSOCIATED COMPONENTS - GENERAL | | Designation of housing | SNCD3040 |
| Bearing | 23040K |
| Adapter sleeve | H3040 |
| Fixing rings | 4 x FR310x10x10 |
| Labyrinth sealing TS | TS-40 |
| Taconite Sealing TA | TA-40 |
| End cover TE | TE-40 |