Split plummer block for bearings with cylindrical bore, made of ductile cast, for grease lubrication
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Shaft diameter | 220 mm |
d1 - Shaft diameter outlet large | 240 mm |
a - Housing length | 610 mm |
b - Housing foot width | 230 mm |
c - Housing foot height | 85 mm |
g - Bearing seat width | 130 mm |
h - Bearing center height | 210 mm |
h1 - Housing height | 411 mm |
l - Housing mid width | 280 mm |
l1 - Width over TS | 290 mm |
l2 - Width over TA | 353 mm |
m - Mounting hole/punches distance (length) | 510 mm |
m1 - Distance punches dowel pins | 560 mm |
n - Mounting hole distance (width) | 130 mm |
u - Mounting hole (width) | 35 mm |
v - Mounting hole (length) | 42 mm |
D - Bearing seat diameter | 340 mm |
g1 - Distance small shaft shoulder to bearing center | 106,5 mm |
W - Bearing distance | 10 mm |
Housing weight | 117 kg |
Material of Housing | ductile cast |
Initial grease quantity | 4200 cm³ |
BOLTS | |
---|---|
G - Fixing bolts | M30 |
Recommended torque fixing bolts | 1005 N-m |
Connection bolts | M24x160 |
Recommended torque connection bolts | 440 N-m |
Eye bolt(s) | M20 |
Maximum loads 120° | 800 kN |
Maximum loads 150° | 460 kN |
Maximum loads 180° | 400 kN |
BREAKING LOADS | |
---|---|
Breaking loads P 0° | 4600 kN |
Breaking loads P 55° | 5700 kN |
Breaking loads P 90° | 2800 kN |
Breaking loads P 120° | 1900 kN |
Breaking loads P 150° | 1800 kN |
Breaking loads P 180° | 2300 kN |
ASSOCIATED COMPONENTS - GENERAL | |
---|---|
Designation of housing | SNCD3044R |
Bearing | 23044 |
Fixing rings | 4 x FR340x10x10 |
Labyrinth sealing TS | TS-52 |
Taconite Sealing TA | TA-52 |
End cover TE | TE-52 |