Split plummer block for bearings on adapter sleeve, made of ductile cast, for grease lubrication
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d - Shaft diameter | 260 mm |
| a - Housing length | 770 mm |
| b - Housing foot width | 280 mm |
| c - Housing foot height | 100 mm |
| g - Bearing seat width | 166 mm |
| h - Bearing center height | 260 mm |
| h1 - Housing height | 516 mm |
| l - Housing mid width | 320 mm |
| l1 - Width over TS | 330 mm |
| l2 - Width over TA | 413 mm |
| m - Mounting hole/punches distance (length) | 650 mm |
| m1 - Distance punches dowel pins | 720 mm |
| n - Mounting hole distance (width) | 160 mm |
| u - Mounting hole (width) | 42 mm |
| v - Mounting hole (length) | 50 mm |
| D - Bearing seat diameter | 420 mm |
| g1 - Distance small shaft shoulder to bearing center | 127 mm |
| W - Bearing distance | 16 mm |
| Housing weight | 232 kg |
| Material of Housing | ductile cast |
| Initial grease quantity | 7900 cm³ |
| BOLTS | |
|---|---|
| G - Fixing bolts | M36 |
| Recommended torque fixing bolts | 1750 N-m |
| Connection bolts | M30x220 |
| Recommended torque connection bolts | 870 N-m |
| Eye bolt(s) | M24 |
| Maximum loads 120° | 1300 kN |
| Maximum loads 150° | 750 kN |
| Maximum loads 180° | 650 kN |
| BREAKING LOADS | |
|---|---|
| Breaking loads P 0° | 6800 kN |
| Breaking loads P 55° | 8400 kN |
| Breaking loads P 90° | 4100 kN |
| Breaking loads P 120° | 3000 kN |
| Breaking loads P 150° | 2700 kN |
| Breaking loads P 180° | 3400 kN |
| ASSOCIATED COMPONENTS - GENERAL | |
|---|---|
| Designation of housing | SNCD3056 |
| Bearing | 23056K |
| Adapter sleeve | H3056 |
| Fixing rings | 6 x FR420x10x10 |
| Labyrinth sealing TS | TS-56 |
| Taconite Sealing TA | TA-56 |
| End cover TE | TE-56 |