Split plummer block for bearings with cylindrical bore, made of ductile cast, for grease lubrication
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR | 
| d - Shaft diameter | 360 mm | 
| d1 - Shaft diameter outlet large | 380 mm | 
| a - Housing length | 880 mm | 
| b - Housing foot width | 330 mm | 
| c - Housing foot height | 115 mm | 
| g - Bearing seat width | 198 mm | 
| h - Bearing center height | 320 mm | 
| h1 - Housing height | 631 mm | 
| l - Housing mid width | 370 mm | 
| l1 - Width over TS | 380 mm | 
| l2 - Width over TA | 461 mm | 
| m - Mounting hole/punches distance (length) | 750 mm | 
| m1 - Distance punches dowel pins | 820 mm | 
| n - Mounting hole distance (width) | 200 mm | 
| u - Mounting hole (width) | 42 mm | 
| v - Mounting hole (length) | 50 mm | 
| D - Bearing seat diameter | 540 mm | 
| g1 - Distance small shaft shoulder to bearing center | 155,5 mm | 
| W - Bearing distance | 23 mm | 
| Housing weight | 324 kg | 
| Material of Housing | ductile cast | 
| Initial grease quantity | 14400 cm³ | 
| BOLTS | |
|---|---|
| G - Fixing bolts | M36 | 
| Recommended torque fixing bolts | 1750 N-m | 
| Connection bolts | M30x240 | 
| Recommended torque connection bolts | 870 N-m | 
| Eye bolt(s) | M30 | 
| Maximum loads 120° | 1300 kN | 
| Maximum loads 150° | 750 kN | 
| Maximum loads 180° | 650 kN | 
| BREAKING LOADS | |
|---|---|
| Breaking loads P 0° | 9700 kN | 
| Breaking loads P 55° | 12600 kN | 
| Breaking loads P 90° | 6100 kN | 
| Breaking loads P 120° | 4500 kN | 
| Breaking loads P 150° | 3900 kN | 
| Breaking loads P 180° | 5000 kN | 
| ASSOCIATED COMPONENTS - GENERAL | |
|---|---|
| Designation of housing | SNCD3072R | 
| Bearing | 23072 | 
| Fixing rings | 4 x FR540x16x10 | 
| Labyrinth sealing TS | TS-80 | 
| Taconite Sealing TA | TA-80 | 
| End cover TE | TE-80 |