
Split plummer block for bearings on adapter sleeve, made of ductile cast, for grease lubrication
Documentation
Product information
| PRODUCT DEFINITION | | Brand | SNR |
| d - Shaft diameter | 400 mm |
| a - Housing length | 1040 mm |
| b - Housing foot width | 360 mm |
| c - Housing foot height | 120 mm |
| g - Bearing seat width | 194 mm |
| h - Bearing center height | 360 mm |
| h1 - Housing height | 715 mm |
| l - Housing mid width | 400 mm |
| l1 - Width over TS | 410 mm |
| l2 - Width over TA | 492 mm |
| m - Mounting hole/punches distance (length) | 870 mm |
| m1 - Distance punches dowel pins | 960 mm |
| n - Mounting hole distance (width) | 220 mm |
| u - Mounting hole (width) | 42 mm |
| v - Mounting hole (length) | 50 mm |
| D - Bearing seat diameter | 620 mm |
| g1 - Distance small shaft shoulder to bearing center | 174,5 mm |
| W - Bearing distance | 30 mm |
| Housing weight | 471 kg |
| Material of Housing | ductile cast |
| Initial grease quantity | 20400 cm³ |

| BOLTS | | G - Fixing bolts | M36 |
| Recommended torque fixing bolts | 1750 N-m |
| Connection bolts | M36x250 |
| Recommended torque connection bolts | 1520 N-m |
| Eye bolt(s) | M36 |
| Maximum loads 120° | 1800 kN |
| Maximum loads 150° | 1040 kN |
| Maximum loads 180° | 900 kN |
| BREAKING LOADS | | Breaking loads P 0° | 10900 kN |
| Breaking loads P 55° | 14400 kN |
| Breaking loads P 90° | 7000 kN |
| Breaking loads P 120° | 5200 kN |
| Breaking loads P 150° | 4500 kN |
| Breaking loads P 180° | 5700 kN |
| ASSOCIATED COMPONENTS - GENERAL | | Designation of housing | SNCD3084 |
| Bearing | 23084K |
| Adapter sleeve | H3084 |
| Fixing rings | 2 x FR620x22x15 |
| Labyrinth sealing TS | TS-84 |
| Taconite Sealing TA | TA-84 |
| End cover TE | TE-84 |