Split plummer block for bearings with cylindrical bore, made of ductile cast, for grease lubrication
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Shaft diameter | 440 mm |
d1 - Shaft diameter outlet large | 470 mm |
a - Housing length | 1120 mm |
b - Housing foot width | 390 mm |
c - Housing foot height | 125 mm |
g - Bearing seat width | 200 mm |
h - Bearing center height | 380 mm |
h1 - Housing height | 775 mm |
l - Housing mid width | 430 mm |
l1 - Width over TS | 439 mm |
l2 - Width over TA | 521 mm |
m - Mounting hole/punches distance (length) | 950 mm |
m1 - Distance punches dowel pins | 1020 mm |
n - Mounting hole distance (width) | 240 mm |
u - Mounting hole (width) | 48 mm |
v - Mounting hole (length) | 60 mm |
D - Bearing seat diameter | 650 mm |
g1 - Distance small shaft shoulder to bearing center | 197 mm |
W - Bearing distance | 30 mm |
Housing weight | 571 kg |
Material of Housing | ductile cast |
Initial grease quantity | 25000 cm³ |
BOLTS | |
---|---|
G - Fixing bolts | M42 |
Recommended torque fixing bolts | 2800 N-m |
Connection bolts | M36x250 |
Recommended torque connection bolts | 1520 N-m |
Eye bolt(s) | M42 |
Maximum loads 120° | 1800 kN |
Maximum loads 150° | 1040 kN |
Maximum loads 180° | 900 kN |
BREAKING LOADS | |
---|---|
Breaking loads P 0° | 10900 kN |
Breaking loads P 55° | 14400 kN |
Breaking loads P 90° | 7000 kN |
Breaking loads P 120° | 5200 kN |
Breaking loads P 150° | 4500 kN |
Breaking loads P 180° | 5700 kN |
Breaking loads axial P a | 3740 kN |
ASSOCIATED COMPONENTS - GENERAL | |
---|---|
Bearing | 23088 |
Adapter sleeve | - |
Fixing rings | 2 x FR650x21.5x15 |
Labyrinth sealing TS | TS-500 |
Taconite Sealing TA | TA-500 |
End cover TE | TE-500 |