Split plummer block for bearings with cylindrical bore, made of ductile cast, for grease lubrication
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR | 
| d - Shaft diameter | 300 mm | 
| d1 - Shaft diameter outlet large | 320 mm | 
| a - Housing length | 830 mm | 
| b - Housing foot width | 310 mm | 
| c - Housing foot height | 110 mm | 
| g - Bearing seat width | 180 mm | 
| h - Bearing center height | 300 mm | 
| h1 - Housing height | 591 mm | 
| l - Housing mid width | 350 mm | 
| l1 - Width over TS | 360 mm | 
| l2 - Width over TA | 442 mm | 
| m - Mounting hole/punches distance (length) | 710 mm | 
| m1 - Distance punches dowel pins | 770 mm | 
| n - Mounting hole distance (width) | 190 mm | 
| u - Mounting hole (width) | 42 mm | 
| v - Mounting hole (length) | 50 mm | 
| D - Bearing seat diameter | 500 mm | 
| g1 - Distance small shaft shoulder to bearing center | 154 mm | 
| W - Bearing distance | 22 mm | 
| Housing weight | 293 kg | 
| Material of Housing | ductile cast | 
| Initial grease quantity | 11800 cm³ | 
| BOLTS | |
|---|---|
| G - Fixing bolts | M36 | 
| Recommended torque fixing bolts | 1750 N-m | 
| Connection bolts | M30x220 | 
| Recommended torque connection bolts | 870 N-m | 
| Eye bolt(s) | M30 | 
| Maximum loads 120° | 1300 kN | 
| Maximum loads 150° | 750 kN | 
| Maximum loads 180° | 650 kN | 
| BREAKING LOADS | |
|---|---|
| Breaking loads P 0° | 8600 kN | 
| Breaking loads P 55° | 10800 kN | 
| Breaking loads P 90° | 5200 kN | 
| Breaking loads P 120° | 3900 kN | 
| Breaking loads P 150° | 3400 kN | 
| Breaking loads P 180° | 4300 kN | 
| ASSOCIATED COMPONENTS - GENERAL | |
|---|---|
| Designation of housing | SNCD3160R | 
| Bearing | 23160 | 
| Fixing rings | 2 x FR500x10x10 | 
| Labyrinth sealing TS | TS-68 | 
| Taconite Sealing TA | TA-68 | 
| End cover TE | TE-68 |