Split plummer block for bearings on adapter sleeve, made of ductile cast, for grease lubrication
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Shaft diameter | 320 mm |
a - Housing length | 950 mm |
b - Housing foot width | 360 mm |
c - Housing foot height | 120 mm |
g - Bearing seat width | 210 mm |
h - Bearing center height | 340 mm |
h1 - Housing height | 675 mm |
l - Housing mid width | 400 mm |
l1 - Width over TS | 410 mm |
l2 - Width over TA | 491 mm |
m - Mounting hole/punches distance (length) | 810 mm |
m1 - Distance punches dowel pins | 880 mm |
n - Mounting hole distance (width) | 220 mm |
u - Mounting hole (width) | 42 mm |
v - Mounting hole (length) | 50 mm |
D - Bearing seat diameter | 580 mm |
g1 - Distance small shaft shoulder to bearing center | 184,5 mm |
W - Bearing distance | 24 mm |
Housing weight | 429 kg |
Material of Housing | ductile cast |
Initial grease quantity | 17400 cm³ |
BOLTS | |
---|---|
G - Fixing bolts | M36 |
Recommended torque fixing bolts | 1750 N-m |
Connection bolts | M36x250 |
Recommended torque connection bolts | 1520 N-m |
Eye bolt(s) | M30 |
Maximum loads 120° | 1800 kN |
Maximum loads 150° | 1040 kN |
Maximum loads 180° | 900 kN |
BREAKING LOADS | |
---|---|
Breaking loads P 0° | 10800 kN |
Breaking loads P 55° | 13500 kN |
Breaking loads P 90° | 6400 kN |
Breaking loads P 120° | 4600 kN |
Breaking loads P 150° | 4100 kN |
Breaking loads P 180° | 5400 kN |
ASSOCIATED COMPONENTS - GENERAL | |
---|---|
Designation of housing | SNCD3168 |
Bearing | 23168K |
Adapter sleeve | H3168 |
Fixing rings | 2 x FR580x10x10 |
Labyrinth sealing TS | TS-68 |
Taconite Sealing TA | TA-68 |
End cover TE | TE-68 |