Split plummer block for bearings with cylindrical bore, made of ductile cast, for grease lubrication
Split SN-bearing housings made of ductile- or grey cast iron with several sealing options.
This kit contains the following reference(s)
- SNCD520-617-
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Shaft diameter | 85 mm |
d1 - Shaft diameter outlet large | 95 mm |
D1 - Fixation holes MH1 | 26 mm |
D2 - Fixation holes MH2 | 18 mm |
a - Housing length | 380 mm |
b - Housing foot width | 110 mm |
c - Housing foot height | 40 mm |
g - Bearing seat width | 70 mm |
h - Bearing center height | 112 mm |
h1 - Housing height | 215 mm |
l - Housing mid width | 160 mm |
l1 - Width over TS | 174 mm |
l2 - Width over TA | 238 mm |
l3 - Width over V-ring | 187 |
m - Mounting hole/punches distance (length) | 320 mm |
m1 - Distance punches (additional holes) | 300 mm |
n1 - Distance punches for additional holes (width) | 66 mm |
m2 - Distance punches (dowel pins) | 348 mm |
n2 - Distance punches for dowel pins (width) | 78 mm |
D - Bearing seat diameter | 180 mm |
B - Width RDC | 18 mm |
Initial grease quantity | 900 cm³ |
Diameter dowel pins | 8 mm |
m3 - Distance blind hole bottom pins | 250 mm |
SEALINGS AND COVER | |
---|---|
Sealing DS | SC 317 DS |
Sealing LA | SC 317 LA |
Sealing FS | SC 317 FSS |
Sealing TA | SC 317 TA |
Sealing SV | SC 317 SV |
end cover EC | SC520-617EC |
V-ring option | V95A |
BOLTS | |
---|---|
Connection bolts | M24x100 |
Recommended torque connection bolts | 500 N-m |
Maximum loads 120° | 360 kN |
Maximum loads 150° | 210 kN |
Maximum loads 180° | 180 kN |
BREAKING LOADS | |
---|---|
Breaking loads P 0° | 1350 kN |
Breaking loads P 55° | 1134 kN |
Breaking loads P 90° | 675 kN |
Breaking loads P 120° | 504 kN |
Breaking loads P 150° | 450 kN |
Breaking loads P 180° | 576 kN |
ASSOCIATED COMPONENTS - GENERAL | |
---|---|
Regulation disc | RDC317 |
ASSOCIATED COMPONENTS - OPTION 1 | |
---|---|
Bearing | 1317 |
Fixing ring (x2) | FR180x14,5x5 |
ASSOCIATED COMPONENTS - OPTION 2 | |
---|---|
Bearing | 2317 |
Fixing ring (x2) | FR180x5x6 |
ASSOCIATED COMPONENTS - OPTION 3 | |
---|---|
Bearing | 21317 |
Fixing ring (x2) | FR180x14,5x5 |
ASSOCIATED COMPONENTS - OPTION 4 | |
---|---|
Bearing | 22317 |
Fixing ring (x2) | FR180x5x6 |