Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac). Thank you for your understanding.
E-Shop
English
Français
Deutsch
Italiano
Español
Português do Brasil
Polski
Русский
Türkçe
Large split housings SNCD
SNCD3180 + 23180K - SNR
Split plummer block for bearings on adapter sleeve, made of ductile cast, for grease lubrication
Documentation
Product information
PRODUCT DEFINITION
Brand
SNR
d - Shaft diameter
380 mm
a - Housing length
1120 mm
b - Housing foot width
390 mm
c - Housing foot height
125 mm
g - Bearing seat width
220 mm
h - Bearing center height
380 mm
h1 - Housing height
775 mm
l - Housing mid width
430 mm
l1 - Width over TS
440 mm
l2 - Width over TA
521 mm
m - Mounting hole/punches distance (length)
950 mm
m1 - Distance punches dowel pins
1020 mm
n - Mounting hole distance (width)
240 mm
u - Mounting hole (width)
48 mm
v - Mounting hole (length)
60 mm
D - Bearing seat diameter
650 mm
g1 - Distance small shaft shoulder to bearing center