Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac). Thank you for your understanding.
E-Shop
English
Français
Deutsch
Italiano
Español
Português do Brasil
Polski
Русский
Türkçe
Large split housings SNCD
SNCD3184R + 23184 - SNR
Split plummer block for bearings with cylindrical bore, made of ductile cast, for grease lubrication
Documentation
Product information
PRODUCT DEFINITION
Brand
SNR
d - Shaft diameter
420 mm
d1 - Shaft diameter outlet large
450 mm
a - Housing length
1170 mm
b - Housing foot width
420 mm
c - Housing foot height
130 mm
g - Bearing seat width
244 mm
h - Bearing center height
410 mm
h1 - Housing height
810 mm
l - Housing mid width
460 mm
l1 - Width over TS
470 mm
l2 - Width over TA
551 mm
m - Mounting hole/punches distance (length)
1000 mm
m1 - Distance punches dowel pins
1070 mm
n - Mounting hole distance (width)
260 mm
u - Mounting hole (width)
48 mm
v - Mounting hole (length)
60 mm
D - Bearing seat diameter
700 mm
g1 - Distance small shaft shoulder to bearing center