Split plummer block for bearings on adapter sleeve, made of ductile cast, for grease lubrication
Split SN-bearing housings made of ductile- or grey cast iron with several sealing options.
This kit contains the following reference(s)
- SNCD226-526-
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Shaft diameter | 115 mm |
D1 - Fixation holes MH1 | 28 mm |
D2 - Fixation holes MH2 | 22 mm |
a - Housing length | 445 mm |
b - Housing foot width | 130 mm |
c - Housing foot height | 50 mm |
g - Bearing seat width | 90 mm |
h - Bearing center height | 150 mm |
h1 - Housing height | 290 mm |
l - Housing mid width | 190 mm |
l1 - Width over TS | 207 mm |
l2 - Width over TA | 269 mm |
l3 - Width over V-ring | 221 |
m - Mounting hole/punches distance (length) | 380 mm |
m1 - Distance punches (additional holes) | 370 mm |
n1 - Distance punches for additional holes (width) | 80 mm |
m2 - Distance punches (dowel pins) | 414 mm |
n2 - Distance punches for dowel pins (width) | 92 mm |
D - Bearing seat diameter | 230 mm |
z - RDC/bearing distance | 4 mm |
Initial grease quantity | 1600 cm³ |
Diameter dowel pins | 8 mm |
m3 - Distance blind hole bottom pins | 302 mm |
SEALINGS AND COVER | |
---|---|
Sealing DS | SC 526 DS |
Sealing LA | SC 526 LA |
Sealing FS | SC 526 FSS |
Sealing TA | SC 526 TA |
Sealing SV | SC 526 SV |
end cover EC | SC226-526EC |
V-ring option | V120A |
BOLTS | |
---|---|
Connection bolts | M24x130 |
Recommended torque connection bolts | 500 N-m |
Maximum loads 120° | 360 kN |
Maximum loads 150° | 210 kN |
Maximum loads 180° | 180 kN |
BREAKING LOADS | |
---|---|
Breaking loads P 0° | 1908 kN |
Breaking loads P 55° | 1620 kN |
Breaking loads P 90° | 972 kN |
Breaking loads P 120° | 738 kN |
Breaking loads P 150° | 648 kN |
Breaking loads P 180° | 810 kN |
ASSOCIATED COMPONENTS - GENERAL | |
---|---|
Regulation disc | RDC526 |
ASSOCIATED COMPONENTS - OPTION 1 | |
---|---|
Bearing | 22226K |
Adapter sleeve | H 3126 |
Fixing ring (x2) | FR230x13x6 |
ASSOCIATED COMPONENTS - OPTION 2 | |
---|---|
Bearing | 23226K |
Adapter sleeve | H 2326 |
Fixing ring (x2) | FR230x5x6 |