Split plummer block housing for spherical roller bearings with cylindrical bore, made of ductile cast, for oil lubrication
Split Plummer Blocks made of grey- or ductile cast iron for through shaft or shaft end.
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d - Shaft diameter | 90 mm |
| d1 - Shaft diameter outlet large | 95 mm |
| d3 - Thread on shaft | M90x2 |
| a - Housing length | 410 mm |
| b - Housing foot width | 150 mm |
| c - Housing foot height | 48 mm |
| g - Distance large shaft shoulder to bearing center | 61 mm |
| g1 - Distance small shaft shoulder to bearing center | 40 mm |
| h - Bearing center height | 135 mm |
| h1 - Housing height | 245 mm |
| l - Housing mid width | 160 mm |
| l1 - Housing width over covers | 229 mm |
| l2 - Floating bearing displacement (x2) | 0 mm |
| m - Mounting hole/punches distance (length) | 340 mm |
| n - Mounting hole distance (width) | 80 mm |
| u - Mounting hole (width) | 25 mm |
| v - Mounting hole (length) | 35 mm |
| r - Max shaft shoulder radius | 1 mm |
| D - Bearing seat diameter | 160 mm |
| Oil level | 45-60 mm |
| Oil quantity | 1500 cm³ |
| Mass | 47 kg |
| Material of Housing | ductile cast |
| ASSOCIATED COMPONENTS - GENERAL | |
|---|---|
| Bearing | 22218 |
| Nut | KM 18 |
| Lock washer | MB 18 |
| ASSOCIATED COMPONENTS - OPTION | |
|---|---|
| Feltstrips (optional) | 9x7,5x370 |
| BOLTS | |
|---|---|
| G - Fixing bolts | M20 |
| Recommended torque | 260 N-m |
| Connection bolts | M16 |
| Recommended torque | 130 N-m |
| Eye bolt(s) | M12 |