
Split Plummer Blocks made of grey- or ductile cast iron for through shaft or shaft end.
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | | Brand | SNR |
| d - Shaft diameter | 120 mm |
| d1 - Shaft diameter outlet large | 126 mm |
| d2 - Shaft diameter outlet small | 117 mm |
| d3 - Thread on shaft | M120x2 |
| a - Housing length | 550 mm |
| b - Housing foot width | 165 mm |
| c - Housing foot height | 55 mm |
| g - Distance large shaft shoulder to bearing center | 72 mm |
| g1 - Distance small shaft shoulder to bearing center | 52 mm |
| h - Bearing center height | 175 mm |
| h1 - Housing height | 320 mm |
| l - Housing mid width | 175 mm |
| l1 - Housing width over covers | 258 mm |
| l2 - Floating bearing displacement (x2) | 13 mm |
| m - Mounting hole/punches distance (length) | 440 mm |
| n - Mounting hole distance (width) | 80 mm |
| u - Mounting hole (width) | 36 mm |
| v - Mounting hole (length) | 50 mm |
| r - Max shaft shoulder radius | 1,6 mm |
| D - Bearing seat diameter | 215 mm |
| Oil level | 50-70 mm |
| Oil quantity | 2300 cm³ |
| Mass | 77 kg |
| Material of Housing | grey cast |

| ASSOCIATED COMPONENTS - GENERAL | | Bearing | 22224 |
| Nut | KM 24 |
| Lock washer | MB 24 |
| ASSOCIATED COMPONENTS - OPTION | | Feltstrips (optional) | 9x7,5x490 |
| BOLTS | | G - Fixing bolts | M30 |
| Recommended torque | 870 N-m |
| Connection bolts | M20 |
| Recommended torque | 260 N-m |
| Eye bolt(s) | M16 |