Split plummer block housing for spherical roller bearings with cylindrical bore, made of grey cast, for oil lubrication
Split Plummer Blocks made of grey- or ductile cast iron for through shaft or shaft end.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Shaft diameter | 150 mm |
d1 - Shaft diameter outlet large | 156 mm |
d3 - Thread on shaft | M150x2 |
a - Housing length | 660 mm |
b - Housing foot width | 190 mm |
c - Housing foot height | 70 mm |
g - Distance large shaft shoulder to bearing center | 82 mm |
g1 - Distance small shaft shoulder to bearing center | 64 mm |
h - Bearing center height | 220 mm |
h1 - Housing height | 400 mm |
l - Housing mid width | 200 mm |
l1 - Housing width over covers | 283 mm |
l2 - Floating bearing displacement (x2) | 14 mm |
m - Mounting hole/punches distance (length) | 530 mm |
n - Mounting hole distance (width) | 100 mm |
u - Mounting hole (width) | 42 mm |
v - Mounting hole (length) | 60 mm |
r - Max shaft shoulder radius | 1,6 mm |
D - Bearing seat diameter | 270 mm |
Oil level | 65-90 mm |
Oil quantity | 4200 cm³ |
Mass | 120 kg |
Material of Housing | grey cast |
ASSOCIATED COMPONENTS - GENERAL | |
---|---|
Bearing | 22230 |
Nut | KM 30 |
Lock washer | MB 30 |
ASSOCIATED COMPONENTS - OPTION | |
---|---|
Feltstrips (optional) | 9x7,5x607 |
BOLTS | |
---|---|
G - Fixing bolts | M36 |
Recommended torque | 1520 N-m |
Connection bolts | M24 |
Recommended torque | 440 N-m |
Eye bolt(s) | M20 |