Split plummer block housing for spherical roller bearings with cylindrical bore, made of ductile cast, for oil lubrication
Split Plummer Blocks made of grey- or ductile cast iron for through shaft or shaft end.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Shaft diameter | 200 mm |
d1 - Shaft diameter outlet large | 210 mm |
d3 - Thread on shaft | M200x3 |
a - Housing length | 830 mm |
b - Housing foot width | 240 mm |
c - Housing foot height | 90 mm |
g - Distance large shaft shoulder to bearing center | 99 mm |
g1 - Distance small shaft shoulder to bearing center | 82 mm |
h - Bearing center height | 280 mm |
h1 - Housing height | 510 mm |
l - Housing mid width | 260 mm |
l1 - Housing width over covers | 356 mm |
l2 - Floating bearing displacement (x2) | 0 mm |
m - Mounting hole/punches distance (length) | 670 mm |
n - Mounting hole distance (width) | 130 mm |
u - Mounting hole (width) | 48 mm |
v - Mounting hole (length) | 70 mm |
r - Max shaft shoulder radius | 2,5 mm |
D - Bearing seat diameter | 360 mm |
Oil level | 75-100 mm |
Oil quantity | 6300 cm³ |
Mass | 317 kg |
Material of Housing | ductile cast |
ASSOCIATED COMPONENTS - GENERAL | |
---|---|
Bearing | 22240 |
Nut | KM 40 |
Lock washer | MB 40 |
ASSOCIATED COMPONENTS - OPTION | |
---|---|
Feltstrips (optional) | 11x14x818 |
BOLTS | |
---|---|
G - Fixing bolts | M42 |
Recommended torque | 2040 N-m |
Connection bolts | M30 |
Recommended torque | 870 N-m |
Eye bolt(s) | M20 |