Split plummer block housing for spherical roller bearings with cylindrical bore, made of ductile cast, for oil lubrication
Split Plummer Blocks made of grey- or ductile cast iron for through shaft or shaft end.
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d - Shaft diameter | 220 mm |
| d1 - Shaft diameter outlet large | 230 mm |
| d3 - Thread on shaft | TR220x4 |
| a - Housing length | 880 mm |
| b - Housing foot width | 240 mm |
| c - Housing foot height | 105 mm |
| g - Distance large shaft shoulder to bearing center | 108 mm |
| g1 - Distance small shaft shoulder to bearing center | 92 mm |
| h - Bearing center height | 310 mm |
| h1 - Housing height | 565 mm |
| l - Housing mid width | 280 mm |
| l1 - Housing width over covers | 387 mm |
| l2 - Floating bearing displacement (x2) | 16 mm |
| m - Mounting hole/punches distance (length) | 720 mm |
| n - Mounting hole distance (width) | 130 mm |
| u - Mounting hole (width) | 48 mm |
| v - Mounting hole (length) | 70 mm |
| r - Max shaft shoulder radius | 2,5 mm |
| D - Bearing seat diameter | 400 mm |
| Oil level | 80-110 mm |
| Oil quantity | 8200 cm³ |
| Mass | 332 kg |
| Material of Housing | ductile cast |
| ASSOCIATED COMPONENTS - GENERAL | |
|---|---|
| Bearing | 22244 |
| Nut | HM 44 T |
| Lock washer | MB 44 |
| ASSOCIATED COMPONENTS - OPTION | |
|---|---|
| Feltstrips (optional) | 11x14x895 |
| BOLTS | |
|---|---|
| G - Fixing bolts | M42 |
| Recommended torque | 2040 N-m |
| Connection bolts | M36 |
| Recommended torque | 1520 N-m |
| Eye bolt(s) | M24 |