
Split Plummer Blocks made of grey- or ductile cast iron for through shaft or shaft end.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Shaft diameter | 70 mm |
d1 - Shaft diameter outlet large | 75 mm |
d2 - Shaft diameter outlet small | 67 mm |
d3 - Thread on shaft | M70x2 |
a - Housing length | 410 mm |
b - Housing foot width | 150 mm |
c - Housing foot height | 48 mm |
g - Distance large shaft shoulder to bearing center | 62 mm |
g1 - Distance small shaft shoulder to bearing center | 41 mm |
h - Bearing center height | 135 mm |
h1 - Housing height | 240 mm |
l - Housing mid width | 160 mm |
l1 - Housing width over covers | 225 mm |
l2 - Floating bearing displacement (x2) | 0 mm |
m - Mounting hole/punches distance (length) | 340 mm |
n - Mounting hole distance (width) | 80 mm |
u - Mounting hole (width) | 25 mm |
v - Mounting hole (length) | 35 mm |
r - Max shaft shoulder radius | 1 mm |
D - Bearing seat diameter | 150 mm |
Oil level | 50-65 mm |
Oil quantity | 1400 cm³ |
Mass | 45 kg |
Material of Housing | grey cast |

ASSOCIATED COMPONENTS - GENERAL | |
---|---|
Bearing | 22314 |
Nut | KM 14 |
Lock washer | MB 14 |
ASSOCIATED COMPONENTS - OPTION | |
---|---|
Feltstrips (optional) | 9x7,5x350 |
BOLTS | |
---|---|
G - Fixing bolts | M20 |
Recommended torque | 260 N-m |
Connection bolts | M16 |
Recommended torque | 130 N-m |
Eye bolt(s) | M12 |