
Stainless steel insert, spherical outer diameter with locking pin, fixing by socket set screw, seal with slinger, food grease
Bearing inserts for bearing units, are proposed with different locking devices for easy assembly.
Documentation
Product information
| PRODUCT DEFINITION | | Brand | SNR |
| B - Width of Inner Ring | 42,9 mm |
| C - Width of Outer Ring | 20 mm |
| C1 - Distance center of OR to center of lubrication zone | 5,7 mm |
| d - Shaft diameter | 36,513 mm |
| D - Outer diameter of OR | 72 mm |
| G - Set screw size | 5/16-24UNF |
| m - Distance to set screw | 6,5 mm |
| r - Radius Inner Ring | 1 |
| S - Distance front side/bearing centre | 17,5 mm |
| f0 - Factor | 13.7 |
| SW - Wrench size | 3,969 mm |

| PRODUCT PERFORMANCE | | C - Dynamic load rating | 25,6 kN |
| C0 - Static load rating | 15,3 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | | Mass | 0,43 kg |
| Recommended tightening torque for set screw | 8,3 N-m |
| BEARING FREQUENCIES | | BPFO - Over rolling frequency on outer ring (60 rpm) | 3,565 Hz |
| BPFI - Over rolling frequency on inner (60 rpm) | 5,435 Hz |
| BSF - Over rolling frequency on rolling element (60 rpm) | 4,607 Hz |
| BRF - Rotational frequency – rolling element (60 rpm) | 2,303 Hz |
| FTF - Rotational frequency - cage (60 rpm) | 0,396 Hz |