
SENTINEL Series: Stainless steel insert ball bearing, spherical outer ring with anti-rotation ball, fixing by socket set screws, seals with slingers, "Full Pack" LUBSOLID food solid lubrication.
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | | Brand | SNR |
| B - Width of Inner Ring | 65,1 mm |
| C - Width of Outer Ring | 27 mm |
| C1 - Distance center of OR to center of lubrication zone | 7,6 mm |
| d - Shaft diameter | 60 mm |
| D - Outer diameter of OR | 110 mm |
| G - Set screw size | M10x1.25 |
| m - Distance to set screw | 10 mm |
| r - Radius Inner Ring | 1 |
| S - Distance front side/bearing centre | 25,4 mm |
| f0 - Factor | 14.2 |
| SW - Wrench size | 5 mm |

| PRODUCT PERFORMANCE | | C - Dynamic load rating | 52,4 kN |
| C0 - Static load rating | 35,9 kN |
| Operating temperature min. | -10 °C |
| Operating temperature max. | 80 °C |
| OTHER FEATURES | | Mass | 1,453 kg |
| Recommended tightening torque for set screw | 18,7 N-m |
| BEARING FREQUENCIES | | BPFO - Over rolling frequency on outer ring (60 rpm) | 4,066 Hz |
| BPFI - Over rolling frequency on inner (60 rpm) | 5,934 Hz |
| BSF - Over rolling frequency on rolling element (60 rpm) | 5,168 Hz |
| BRF - Rotational frequency – rolling element (60 rpm) | 2,584 Hz |
| FTF - Rotational frequency - cage (60 rpm) | 0,407 Hz |