Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- SUC206-19
- SCOU206-19
- SFB206N
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing height | 30,5 mm |
A1 - Housing foot height / flange height | 9,7 mm |
A2 - Total height from mounting surface | 40,2 mm |
B - Width of Inner Ring | 38,1 mm |
d - Shaft diameter | 30,163 mm |
Dz - Outer diameter of cover | 70 mm |
e - Distance mounting surface to bearing center | 18 mm |
G - Grease fitting | M6x1 |
H - Housing length, width or diameter | 135 mm |
H1 - Distance housing side to centre of bearing insert | 95,3 mm |
J - Mounting holes distance | 47,8 mm |
J3 - Distance mounting hole to bearing center | 52,3 mm |
J4 - Mounting hole distance | 31,8 mm |
L - Housing width / diameter | 79,5 mm |
L2 - Housing flange width | 70 mm |
N - Mounting hole dimension | 10 mm |
S - Distance front side/bearing centre | 15,9 mm |
Z - Width over covers | 47,4 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 19,4 kN |
C0 - Static load rating | 11,2 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 0,944 kg |
Recommended tightening torque for set screw | 3,9 N-m |