

SENTINEL Serie: Self-aligning bearing unit thermoplastic flange housing with 3 holes, stainless steel insert bearing with LUBSOLID food solid lubrication, socket set screws.
The protective covers must be ordered separately. All bearings are grooved to accommodate the protective covers.
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- SUC205FG1
- WFBL205
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing height | 34 mm |
A1 - Housing foot height / flange height | 11,4 mm |
A2 - Total height from mounting surface | 41,6 mm |
B - Width of Inner Ring | 34,1 mm |
d - Shaft diameter | 25 mm |
e - Distance mounting surface to bearing center | 21,8 mm |
H - Housing length, width or diameter | 120,6 mm |
H1 - Distance housing side to centre of bearing insert | 85,7 mm |
J - Mounting holes distance | 41,3 mm |
J3 - Distance mounting hole to bearing center | 46 mm |
J4 - Mounting hole distance | 28,6 mm |
L - Housing width / diameter | 70 mm |
L2 - Housing flange width | 63,5 mm |
N - Mounting hole dimension | 10,7 mm |
S - Distance front side/bearing centre | 14,3 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 14 kN |
C0 - Static load rating | 7,8 kN |
Operating temperature min. | -10 °C |
Operating temperature max. | 80 °C |
OTHER FEATURES | |
---|---|
Mass | 0,3 kg |
Recommended tightening torque for set screw | 3,9 N-m |