Stainless steel cast housing,stainless steel insert ball bearing with socket set screws,seal with slinger, food grease
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing height | 27 mm |
A1 - Housing foot height / flange height | 13 mm |
A2 - Total height from mounting surface | 35,8 mm |
B - Width of Inner Ring | 34,1 mm |
d - Shaft diameter | 25 mm |
Dz - Outer diameter of cover | 60 mm |
e - Distance mounting surface to bearing center | 16 mm |
G - Grease fitting | M6x1 |
H - Housing length, width or diameter | 125 mm |
J - Mounting holes distance | 99 mm |
L - Housing width / diameter | 68 mm |
N - Mounting hole dimension | 13,5 mm |
S - Distance front side/bearing centre | 14,3 mm |
Z - Width over covers | 39,1 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 14 kN |
C0 - Static load rating | 7,8 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 0,644 kg |
Recommended tightening torque for set screw | 3,9 N-m |