Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| External diameter 1 (wheel) | 45 mm |
| External diameter 1 | 45 mm |
| Internal diameter n°1 | 22 mm |
| Width 1 | 16 mm |
| Weight | 0,116 kg |
| CHARACTERISTICS | |
|---|---|
| External diameter 1 (wheel) | 45 mm |
| External diameter 1 | 45 mm |
| Internal diameter n°1 | 22 mm |
| Width 1 | 16 mm |
| Weight | 0,116 kg |