This kit contains the following reference(s)
- HUB005-65
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 1,78 kg |
| Internal diameter n°1 | 34 mm |
| Width 1 | 68 mm |
| External diameter 1 (wheel) | 152 mm |
This kit contains the following reference(s)
| CHARACTERISTICS | |
|---|---|
| Weight | 1,78 kg |
| Internal diameter n°1 | 34 mm |
| Width 1 | 68 mm |
| External diameter 1 (wheel) | 152 mm |