Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 0,647 kg |
| Internal diameter n°1 | 40 mm |
| Width 1 | 23 mm |
| Bearing type | BALL BEARING |
| External diameter 1 | 90 mm |
| CHARACTERISTICS | |
|---|---|
| Weight | 0,647 kg |
| Internal diameter n°1 | 40 mm |
| Width 1 | 23 mm |
| Bearing type | BALL BEARING |
| External diameter 1 | 90 mm |