TMB308X34LLANR/33.5C3/L588QFH - NTN
Heavy Duty Gearbox And Differential Bearings
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Width 1 | 23 mm |
| Internal diameter n°1 | 33 mm |
| External diameter 1 | 90 mm |
| Bearing type | Billes |
| Weight | 0,742 kg |