Reference TNB44141S01
A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Width 1 | 17 mm |
Internal diameter n°1 | 38 mm |
External diameter 1 | 67 mm |
Gearbox code | NP4 PLY/P4V (CVT) |
Weight | 0,231 kg |