A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This kit contains the following reference(s)
- Heavy duty gearbox and differential bearings
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Width 1 (Gearbox) | 7 mm |
| External diameter 1 (Gearbox) | 60 mm |
| Weight | 0,059 kg |
| Internal diameter n°1 (Gearbox) | 38 mm |
| Gearbox code | SI |